SCR-Based AC Power Switches

Rapid Turn-On Devices

Normally open output for non-zero-cross AC load turn-on

Blocking Voltage (VP):
600, 800

Load Current (Free Air) (ARMS):
1.5, 2, 3

AC Operating Voltage Range (V):
20 − 240

Series Details

Dual Zero-Cross Turn-On Devices

Independent normally open outputs for AC load switching

Blocking Voltage (VP):
600

Load Current (Free Air) (ARMS):
0.25

Operating Frequency Range (Hz):
20 ─ 500

Series Details

Zero-Cross Turn-On Devices

Normally open output AC load switching

Blocking Voltage (VP):
400, 500, 600, 800

Load Current (Free Air) (ARMS):
0.25, 0.5, 1, 1.5, 2, 3, 5

Load Current (5°C/W Heat Sink) (ARMS):
20

Series Details