Single Shot

HRDS

Single Shot Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V dc

Output
Form:

Non-isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

HSPZA

Single Shot

Input
Voltage (V):

24 or 240 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
T1: 1 - 1023 s; T2: 1 - 1023 s

Series Details

KRDS

Single Shot Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac/dc, 120VAC

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F), -40° to 85°C (-40° to 185°F)

Series Details

KRPSD Single Shot Timers

Single Shot Timer

Input
Voltage (V):

12 or 48 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 80°C (-40° to 176°F)

Series Details

KSDS

Single Shot Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac, 24 V dc

Output
Form:

NO - closed during timing

Time Delay Range:
0.1 - 10 s externally adjustable, 0.1 - 10 s onboard adjustable, 5 m fixed, 5 s fixed

Series Details

ORS

Single Shot Timer

Input
Voltage (V):

120 A, 230A

Output
Form:

DPDT isolated, Isolated DPDT

Time Delay Range:
50 s fixed, 50s fixed

Series Details

PRS

Single Shot Timer

Input
Voltage (V):

230 V ac

Output
Form:

SPDT

Time Delay Range:
7 - 480 s

Series Details

TDS

Single Shot Timer

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac, 12VDC

Output
Form:

DPDT, SPDT

Storage Temperature (F/C):
-30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

Series Details

TDUS TDUSH TDUSL

Dedicated Single-Shot Delay-On-Make Timer

Input
Voltage (V):

100 or 240 V ac, 12 or 24 V dc, 24 or 120 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

THC

Single Shot Timer

Input
Voltage (V):

120 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

THDS

Single Shot Timer

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TRS

Single Shot Timer

Input
Voltage (V):

120 V ac, 24 or 28 V dc, 120VAC

Output
Form:

Isolated SPDT, Isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F), -40° to 85°C (-40° to 185°F)

Series Details

TSDS

Single Shot Timer

Input
Voltage (V):

120 V ac, 24 V ac, 24 V dc

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TSS

Single Shot Timer

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details