Retrig Single Shot

KRD Retrig Single Shot Timers

Retrig Single Shot Timers

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac/dc, 24 V dc

Output
Form:

SPDT

Max. Output
Voltage (V):

250

Series Details

KSPSP Retrig Single Shot Timers

Retrig Single Shot Timers

Input
Voltage (V):

12 or 120 V dc

Time Delay Range:
1 - 100 m externally adjustable

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

TSD Retrig Single Shot Timers

Retriggerable Single-Shot Timer

Input
Voltage (V):

120 V ac

Output
Form:

NO

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details