Recycle Timer

ERD

Recycling Timer

Input
Voltage (V):

120 V ac

Output
Form:

DPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

ESDR

Recycling Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac, 24 V dc

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
ON time first: 0.1 - 10 m onboard adjustable; OFF: 0.1 - 10 m onboard adjustable, ON time first: 0.1 - 10 m onboard adjustable; OFF: 1 - 100 m onboard adjustable, ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 m onboard adjustable, ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable, ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 m onboard adjustable, ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 s onboard adjustable, ON time first: 1 - 100 m onboard adjustable; OFF: 1 - 100 s onboard adjustable, ON time first: 1 - 100 s onboard adjustable; OFF: 1 - 100 m onboard adjustable, ON time first: 1 - 100 s onboard adjustable; OFF: 1 - 100 s onboard adjustable, ON time first: 1 - 100 s onboard adjustable; OFF: 10 - 1000 s onboard adjustable more

Series Details

HRDR

Recycling Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V dc

Output
Form:

Non-isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KRD Recycle Timers

Recycling Timer

Input
Voltage (V):

120 V ac, 120VAC

Output
Form:

SPDT

Max. Output
Voltage (V):

250, 250VAC

Series Details

KRDR

Recycling Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V dc

Output
Form:

SPDT

Max. Output
Voltage (V):

250

Series Details

KRPD Recycle Timers

Relay Output Timer

Input
Voltage (V):

120 V ac

Output
Form:

SPDT

Max. Output
Voltage (V):

250

Series Details

KRPSA Recycle Timers

Recycle Timers

Input
Voltage (V):

24 or 240 V ac/dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KSD Recycle Timers

Recycle Timers

Input
Voltage (V):

12 V dc, 120 V ac, 24 V dc

Storage Temperature (F/C):
-40° to 80°C (-40° to 176°F), -40° to 85°C (-40° to 185°F)

Time Delay Range:
ON time first: 0.1 s fixed, ON time first: 10 - 1000 s onboard adjustable, ON time first: 5 m fixed

Series Details

KSDR

Recycling Timer

Input
Voltage (V):

120 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
ON time first: 0.1 - 10 s; OFF: 0.1 - 10 s, ON time first: 10 - 1000 s; OFF: 1 - 100 m

Series Details

KSPSA Recycle Timers

Recycling Timer

Input
Voltage (V):

24 or 240 V ac

Time Delay Range:
0.1 - 10 s onboard adjustable

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

RS

Recycling Timer

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
ON time first: 0.1 - 102.3 m in 0.1 m increments; OFF: 0.1 - 102.3 m in 0.1 m increments, ON time first: 0.1 - 102.3 m in 0.1 m increments; OFF: 1 - 1023 h in 1 h increments, ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 0.1 - 102.3 m in 0.1 m increments, ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 0.1 - 102.3 s in 0.1 s increments, ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 1 - 1023 m in 1 m increments, ON time first: 1 - 1023 m in 1 m increments; OFF: 1 - 1023 m in 1 m increments, ON: 0.1 - 102.3 s in 0.1 s increments; OFF time first: 0.1 - 102.3 m in 0.1 m increments, ON: 1 - 1023 h in 1 h increments; OFF time first: 1 - 1023 h in 1 h increments

Series Details

KSPD

Solid State Timer

Input
Voltage (V):

12 or 120 V dc, 24 or 240 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
T1: 1 - 100 s onboard adjustable; T2: 1 - 100 s onboard adjustable, T1: 10 m fixed; T2: 8 s fixed

Series Details

TDR

Relay Output, Recycling Time Delay Relay

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac

Output
Form:

DPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details

THD Recycle Timers

Recycling Timer

Input
Voltage (V):

120 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
ON time first: 0.1 - 10 s; OFF: 0.1 - 10 s

Series Details

TSD Recycle Timers

Recycle Timers

Input
Voltage (V):

120 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
1 s fixed

Series Details

TSDR

Recycling Timer

Input
Voltage (V):

120 V ac, 230 V ac, 24 V ac, 230VAC

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F), -40° to 85°C (-40° to 185°F)

Time Delay Range:
ON time first: 0.2 s fixed; OFF: 0.2 s fixed, ON time first: 10 s fixed; OFF: 30 s fixed, ON time first: 12 s fixed; OFF: 1 - 100 s externally adjustable, ON time first: 12s fixed; OFF: 1 - 100s externally adjustable, ON time first: 2 m fixed; OFF: 10 - 1000 s externally adjustable, ON time first: 30 s fixed; OFF: 10 - 1000 s externally adjustable, ON: 5 s fixed; OFF time first: 18 m fixed

Series Details