Percentage Timers

KSPSA

Alternating Relay

Datasheet

Input
Voltage (V):

12 or 120 V dc, 24 V ac

Time Delay Range:
1 - 100 s onboard adjustable, 80 s fixed

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

PTHF

Percentage Timers

Input
Voltage (V):

120VAC

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Time Delay Range:
Adjustable from 1-99% / RT≅100kΩ

Series Details