Multifunction Time Delay Relay

ASQU ASTU

Multifunction Time Delay Relay

Input
Voltage (V):

24 or 240 V ac, 9 or 110 V dc; 9.4 or 110 V dc; 120 or 230 V ac

Output
Form:

NO

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

DSQUA

Multifunction Time Delay Relay

Input
Voltage (V):

24 or 240 V ac, 9 or 110 V dc; 9.4 or 110 V dc

Output
Form:

NO

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TRDU

Multifunction Time Delay Relay

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac/dc

Output
Form:

DPDT, DPDT limited to 9 operating functions, SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TRU

Knob Adjustable Universal Time Delay Relay

Input
Voltage (V):

19 or 264 V ac; 19 or 30 V dc

Output
Form:

Isolated DPDT, Isolated DPDT with 3 functions, Isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details