Delay on Make

ERDM

Delay On Make Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac

Output
Form:

DPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

HRDM

Relay-Output, Recycling Time Delay Relay

Input
Voltage (V):

12 V dc, 120 V ac, 24 V dc

Output
Form:

Non-isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KRDM

Delay On Make Timer

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac/dc, 24 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KRPS DOM Timers

Delay On Make Timer

Input
Voltage (V):

12 or 48 V dc, 120 V ac, 24 or 240 V ac/dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 80°C (-40° to 176°F), -40° to 85°C (-40° to 185°F)

Series Details

KSD DOM Timers

Delay-on-Make Timer

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-40° to 80°C (-40° to 176°F)

Series Details

KSDU

Delay On Make Timer

Input
Voltage (V):

24 or 120 V ac/dc

Output
Form:

NO - open during timing

Time Delay Range:
1200 s fixed, 20 s fixed

Series Details

KSPSP DOM Timers

Delay On Make Timer

Input
Voltage (V):

12 or 120 V dc

Time Delay Range:
45 s fixed

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

MSM

Delay On Make Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac, 24 V dc, 120VAC

Output
Form:

NO open during timing, NO - open during timing

Storage Temperature (F/C):
-30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

Series Details

ORM

Delay On Make Timer

Input
Voltage (V):

120 V ac, 230 V ac, 24 V dc

Output
Form:

Isolated DPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details

PRLM

Delay On Make Timer

Input
Voltage (V):

120 V ac

Output
Form:

Isolated DPDT

Time Delay Range:
1 - 60 s adjustable, 180 s fixed

Series Details

T 10

Solid-State On-Delay Timer

Input
Voltage (V):

115 V ac

Output
Form:

SPDT

Time Delay Range:
0.5 - 12 s, 6 s to 10 m

Series Details

TDM

Delay On Make Timer

Input
Voltage (V):

110 V dc, 12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

Output
Form:

DPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details

TDU

Encapsulated Solid-State Delay-On-Make Timer

Input
Voltage (V):

100 or 240 V ac/dc, 120 or 277 V ac, 24 or 120 V ac/dc

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TH

Delay On Make Timer

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

THD DOM Timers

Delay On Make Timer

Input
Voltage (V):

120 V ac

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TMV

Universal Voltage Delay on Make Timer

Input
Voltage (V):

24 or 240 V ac/dc

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F), -40° to 85°C (-40° to 185°F)

Series Details

TRM

Delay On Make Timer

Input
Voltage (V):

120 V ac, 24 or 28 V dc, 24 V ac, 24VDC / 28VDC

Output
Form:

Isolated DPDT, Isolated DPDT, Isolated SPDT

Storage Temperature (F/C):
-30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

Series Details

TS DOM NC Timers

Delay on Make Normally Closed Timer

Input
Voltage (V):

120 V ac

Output
Form:

NC - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TS DOM Timers

Delay On Make Timer

Input
Voltage (V):

120 V ac, 230 V ac, 24 V ac, 24 V dc

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TSD DOM Timers

Delay On Make Timer

Input
Voltage (V):

120 V ac, 24 V dc

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details