Delay on Make Relay

ESD

Delay on Make/Interval Timer

Input
Voltage (V):

24 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
DOM: 0.1 - 10 m; Interval: 0.1 - 10 m; externally adjustable

Series Details

KRPDA

Single Timer

Input
Voltage (V):

24 or 240 V ac/dc

Output
Form:

SPDT

Max. Output
Voltage (V):

250

Series Details