Delay on Make Delay on Break

KRPD DOM DOB Timers

Relay Output Timer

Input
Voltage (V):

12 or 48 V dc, 24 V ac

Output
Form:

SPDT

Max. Output
Voltage (V):

250

Series Details

TDMB

Delay on Make/Delay on Break Timer

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

DPDT, SPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details