Delay on Break Timer

HRDB

Delay On Break Timer

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

Output
Form:

Isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

HRISW

Delay On Break Timer

Input
Voltage (V):

24 or 240 V ac / 24 or 110 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KRDB

Delay On Break Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac/dc, 24 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KRPS DOB Timers

Delay On Break Timer

Input
Voltage (V):

12 or 48 V dc, 230 V ac, 24 or 240 V ac/dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KSDB

Delay On Break Timer

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

Output
Form:

NO - closed before and during timing

Storage Temperature (F/C):
-40° to 80°C (-40° to 176°F), -40° to 85°C (-40° to 185°F)

Series Details

ORB

Delay On Break Timer

Input
Voltage (V):

120 V ac, 24 V ac

Output
Form:

Isolated SPDT or DPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details

TDB

Relay-Output, Delay-on-Break Time Delay Relay

Input
Voltage (V):

12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

Output
Form:

DPDT, SPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details

TDUB

Delay On Break Timer

Input
Voltage (V):

100 or 240 V ac, 12 or 24 V dc, 24 or 120 V ac

Output
Form:

NO - closed before and during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

THDB

Delay On Break Timer

Input
Voltage (V):

120 V ac

Output
Form:

NO - closed before and during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TRB

Delay On Break Timer

Input
Voltage (V):

120 V ac, 24VDC / 28VDC

Output
Form:

Isolated DPDT, Isolated DPDT, Isolated SPDT

Storage Temperature (F/C):
-30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

Series Details

TSB

Delay on Break

Input
Voltage (V):

120 V ac, 230 V ac, 24 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
0.5 - 60 s externally adjustable, 0.5 - 60 s onboard adjustable, 300 s fixed, 5 - 600 s onboard adjustable, 90 s fixed

Series Details

TSDB

Delay On Break Timer

Input
Voltage (V):

120 V ac, 24 V dc

Output
Form:

NO - closed before and during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details