Time Delay Relay Counters

HRV

Vending Coin Counter Timer

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac, 120VAC

Output
Form:

Isolated SPDT NO, Isolated SPDT - NO, Non-isolated SPDT - NO

Count Range:
1 - 7 counts to start, 1 - 7 counts to start; maximum: 250, 1-7 counts to start

Series Details

KSPUA Counters

Counter with Pulsed Output

Input
Voltage (V):

24 or 240 V ac

Count Range:
1 - 1023

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details