Alternating Relay

HRIS Alternating Timers

Alternating Timer

Input
Voltage (V):

24 or 240 V ac / 24 or 110 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KRPSA Alternating Timers

Alternating Relay

Datasheet

Input
Voltage (V):

12 or 48 V dc, 24 or 240 V ac/dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KSPS Alternating Timer

Alternating Relay

Input
Voltage (V):

24VAC

Time Delay Range:
80s fixed

Dimensions:
2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)

Series Details