Tower Lighting

FA

Tower and Obstruction Lighting Controls

Input
Voltage (V):

120 V ac, 230 V ac

Output Load Rating (VA):
2500 W, 2500 W @ 120 Vac, 5000 W, 5000 W @ 230 Vac

Flash Rate (fpm):
30 ±10, 30 ±10%

Series Details

FB

Universal Lamp Alarm Relay

Input
Voltage (V):

120 - 230 V ac

Output
Form:

3 total: 2 relay and 1 solid state

Trip Delay Range:
Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%

Series Details

FB120A / FB230A

Flasher and Incandescent Beacon Alarm Relay

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

3 total: 1 relay and 2 solid state

Trip Delay Range:
Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%

Series Details

FS Tower Lighting

Low Amp Flasher

Input
Voltage (V):

120 V ac, 24 V ac

Output Load Rating (VA):
Fullwave AC: 1 A steady state, Halfwave rectified AC: 2 A steady state maximum

Flash Rate (fpm):
45 ±20%, 60 ±20%, 75 ±20%

Series Details

PCR

Photo Control

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

Two SPST NO 20A contacts; 1 hp @ 120 Vac 2.5 hp @ 240 Vac

Dimensions:
6.28 H x 5 W in. (159.5 x 127 mm)

Series Details

SCR

Obstruction Lamp Alarm Relay

Input
Voltage (V):

120 V ac, 230 V ac

Output Voltage:
≤125 W @ 120 Vac, ≤250 W @ 240 Vac

Output
Form:

SDPT

Series Details

SCR490D

Obstruction Lamp Alarm Relay

Input
Voltage (V):

120 V ac

Output Voltage:
≤125 W @ 120 Vac

Output
Form:

SDPT

Series Details

SCR9L

Obstruction Lamp Alarm Relay

Input
Voltage (V):

120 - 230 V ac

Output
Form:

Line Voltage Output: SPNO; Isolated Alarm Output: SPDT

Trip Delay Type:
≅10 fixed

Series Details