Flashers

FS 100

Medium Amp Flasher

Input
Voltage (V):

120 V ac, 230 V ac, 24 V ac

Output
Form:

Fullwave AC – solid state – SPST

Output Load Rating (VA):
3 A maximum load rating steady state

Series Details

FS200

Flasher and Tower Lighting Controls

Input
Voltage (V):

12 V dc, 24 V dc

Output Load Rating (VA):
3 A maximum load rating steady state

Flash Rate (fpm):
45 ±10%, 90 ±10%

Series Details

FS300

Flasher and Tower Lighting Controls

Input
Voltage (V):

12 V dc, 24 V dc

Output Load Rating (VA):
0.25-2.5 A maximum load rating steady state

Flash Rate (fpm):
Fixed at 75 ±10%

Series Details

FS400

Flasher and Tower Lighting Controls

Input
Voltage (V):

120 - 240 V ac

Output
Form:

Bridge rectifier – FET

Output Load Rating (VA):
0.5 A maximum load rating steady state

Series Details

FS500

Flasher and Tower Lighting Controls

Input
Voltage (V):

12 V dc, 120 V ac/dc, 24 V ac/dc

Output
Form:

DPDT

Output Load Rating (VA):
10 A resistive @ 120/240 Vac 28 Vdc; 1/3 hp @ 120/240 Vac

Series Details

FSU

Flasher and Tower Lighting Controls

Input
Voltage (V):

24 - 240 V ac

Output Load Rating (VA):
1 A maximum load rating steady state, 10 A maximum load rating steady state, 20 A maximum load rating steady state, 6 A maximum load rating steady state

Flash Rate (fpm):
Adjustable 10-100

Series Details