Remote Monitoring

95151

4160:120-V Transformer

Information Not Available

Information Not Available

Information Not Available

Series Details

PGA-0500

Analog Percentage Current Meter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PGA-0510

Analog Ohm Meter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PGB-0302

Remote Indicator Lights

Datasheet

Information Not Available

Information Not Available

Information Not Available

Series Details

PGB-0325

Remote Indication Lights

Information Not Available

Information Not Available

Information Not Available

Series Details

PGB-6130

Remote Indication

Datasheet

Information Not Available

Information Not Available

Information Not Available

Series Details

PGB-6800

Remote Indication and Reset Assembly

Datasheet

Information Not Available

Information Not Available

Information Not Available

Series Details

RK 102

Remote Indication and Reset Assembly

Dimensions:
1.7 H x 1.1 W x 2.2 D in.

Weight (lbs/g):
0 Kg

Conformally coated:
Standard

Series Details

RK 105

Remote Indication and Reset Assembly

Dimensions:
3.8 H x 2.4 W x 1.2 D in.

Weight (lbs/g):
0 Kg

Conformally coated:
Standard

Series Details

RK 13

Relay Interface Module

Relay Contacts Config:
2 Form A (N.O.)

Dimensions:
1.9 H x 2.4 W x 0.8 D in.

Weight (lbs/g):
0 Kg

Series Details

RK 132

Remote Indication

Dimensions:
1.7 H x 1.1 W x 2.2 D in.

Weight (lbs/g):
0 Kg

Conformally coated:
Standard

Series Details

RK 302

Remote Indication

Weight (lbs/g):
0 Kg

NEMA Rating:
4; 13

Information Not Available

Series Details

RK 325

Remote Indication

Dimensions:
3.8 H x 2.4 W x 1.2 D in.

Weight (lbs/g):
0 Kg

Conformally coated:
Standard

Series Details

RK 332

Remote Indication

Dimensions:
1.7 H x 1.1 W x 2.2 D in.

Weight (lbs/g):
0 Kg

Conformally coated:
Standard

Series Details

777 MRSW

Manual Remote Reset Kit

Input
Voltage (V):

100 to 240VAC, 190 to 480VAC, 200 - 480VAC, 200 to 480VAC, 340 to 480VAC, 500 to 600VAC

Output
Form:

SPDT - Form C

Termination Type:
Torque: 7in-lbs

Series Details

INFORMER

Remote Indication and Monitoring

Dimensions:
5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)

Weight (lbs/g):
0 Kg

Acceptable Battery Type:
9 Vdc alkaline battery

Series Details

INFORMER MS

Remote Indication and Monitoring

Dimensions:
5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)

Weight (lbs/g):
0 Kg

Acceptable Battery Type:
9 Vdc alkaline battery

Series Details

M500

Electonic Megohmmeter

Information Not Available

Information Not Available

Information Not Available

Series Details

OL

Manual Reset Accessory

Mounting Method:
Connect to the 777 communication port

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

RM 1000

Remote Monitoring

Input
Voltage (V):

12 - 24 Vdc (Supplied by RS485MS-2W)

Termination Type:
Depluggable; 3 in-lbs.

Mounting Method:
Surface mountable on backplane using 4 screws; Panel thickness: 0.03 in

Series Details

RM 2000

Remote Monitoring

Input
Voltage (V):

115 Vac, 115VAC

Termination Type:
3 in.-lbs.

Mounting Method:
Surface mountable on backplane using 4 screws, Surface mountable using 4 screws

Series Details