Electrical Accessories

IR KIT

Pilot Light Red Lens

Dimensions:
36 L in.

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

P02

Heat Sink Compound

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

P04

Time Adjustment Dial

Time Delay Range:
0.1 - 10 s in 1 s increments

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

P07

Lock Shaft

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

P1004

Potentiometer

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

P1015

Quick Connect Screw Adapter

Termination Type:
Terminates on 10 / 12 AWG wire

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

VRM

Voltage Monitor Accessory Module

Input
Voltage (V):

Input / Ouput: 600 Vac / 480 Vac; 575 Vac / 460 Vac; 550 Vac / 440 Vac

Termination Type:
Screw terminals with captive wire clamps for up to #12 AWG (3.2 mm²) wire

Mounting Method:
Surface mount with one #10 (M5 x 0.8) screw. May be DIN rail mounted using P1023-20 adaptor.

Series Details

VTP

Time Adjustment Dial

Datasheet

Time Delay Range:
0.05 - 3 s, 0.1 - 10 m, 0.1 - 10 s, 0.1 - 4 m, 0.5 - 10 s, 0.5 - 20 s, 0.5 - 60 s, 1 - 100 m, 1 - 100 s, 10 - 1000 s more

Weight (lbs/g):
0 Kg

Information Not Available

Series Details