Communication Adapters

AC700

Communications Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

AC700-SMK

DIN-rail and Suface-mount Adapter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

CA 945

Serial Connector Adapter Kit

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PGA-0400

Port-powered Serial Converter

Information Not Available

Information Not Available

Information Not Available

Series Details

PGA-0420

Serial Connector Adapter Kit

Information Not Available

Information Not Available

Information Not Available

Series Details

PGA-0450

Termination Assembly

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

PGA-3124

Terminations and Adapters

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

SE-485-DIN

Industrial TIA-232/TIA-485 Converter

Communications:
RS-232 to RS-422/485

Information Not Available

Information Not Available

Series Details

SE-485-PP

Port-Powered Serial Converter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

SE-ICUSB232

USB to RS-232 Converter

Weight (lbs/g):
0 Kg

Information Not Available

Information Not Available

Series Details

CIO

Communication link to PLC/SCADA/ monitoring systems

Input
Voltage (V):

12 - 24 Vdc, 90 - 130 Vac

Output
Form:

1 - SPDT; 1 - SPST

Termination Type:
Torque: 3 in-lbs; Wire: 12 - 20 AWG

Series Details

CIO_DN

Communication Link to PLC/SCADA/monitoring systems

Input
Voltage (V):

24 Vdc; Digital: 12 - 24 Vac, 24Vdc; Digital: 90 - 130 Vac

Output
Form:

Form A and Form C Contactors

Termination Type:
Torque: 3 in-lbs; Wire: 12 - 20 AWG

Series Details

CIO_EN

Communication link to PLC/SCADA/ monitoring systems

Datasheet

Input
Voltage (V):

12 - 24 Vdc

Output
Form:

0 - SPDT; 1 - SPST

Termination Type:
Torque: 3 in-lbs; Wire: 12 - 20 AWG

Series Details

CIO-777-PR

Communication link to PLC/SCADA/ monitoring systems

Datasheet

Input
Voltage (V):

12 - 24 Vac, 12 - 24 Vdc

Output
Form:

Form A and Form C Contactors

Termination Type:
Torque: 3 in-lbs; Wire: 12 - 20 AWG, Torque: 4.5 in-lbs; Wire: 12 - 20 AWG

Series Details

COM

Analog Communication Link for Model 777-AccuPower Relay

Termination Type:
Torque: 3 in-lbs; Wire: 12 - 20 AWG

Mounting Method:
#8 screws; mount to side of 777-Accupower unit

Dimensions:
2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)

Series Details

RS485

Communication Adapter

Termination Type:
Torque: 3 in-lbs; Wire: 12 - 20 AWG

Mounting Method:
Connect to the 777 communication port

Dimensions:
2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)

Series Details