AC Switches/Triacs

AC Switches-Triacs

AC Switches-Triacs

VRRM (V):
800, 1200, 1400, 1600, 1800

IRMS (A):
35, 60, 112, 130, 175, 230, 330, 650

TC (°C) :
85, 100

Series Details

MS0690J-DL1TE

90A AC Controller Module, SOT227B

Datasheet

IT(RMS) (A):
90

VDRM (V):
600

IDRM@
VDRM
25°C
(mA):

0.02

Series Details