SiC Multichip

SiC Common Cathode diodes

Common Cathode SiC Schottky diodes

Status:
Active

VRRM (V):
1200

Forward Continuous Current IF (A):
15, 21.2

Series Details

Parallel Diodes

Parallel Diodes

Status:
Active, Not for New Designs

VRRM (V):
650, 1200

Forward Continuous Current IF (A):
2x30, 2x49, 2x55, 2x71, 2x87

Series Details

Phase leg SiC MOSFETs

Phase leg SiC MOSFETs

VDSS (V):
1200

Rds(on) max @ 25°C (mΩ):
34, 52, 98

ID,cont @ 25 ℃ (A):
25.5, 37, 55

Series Details

Phase leg SiC Schottky diodes

Phase leg SiC Schottky diodes

Status:
Active

VRRM (V):
1200

Forward Continuous Current IF (A):
15, 21.2

Series Details