Fast recovery Modules and Bridges

Fast Dual Diode

Fast Dual Diode

VRRM (V):
200, 400, 600, 1200

IFAV (A) (Diode):
60, 75, 91, 95, 96, 128, 147, 150, 165, 260 more

TC (°C) :
45, 50, 70, 75, 95, 100, 110

Series Details

Fast Single Diode

Fast Single Diode

VRRM (V):
200, 600, 1200

IFAV (A) (Diode):
453, 514, 582

TC (°C) :
75

Series Details

Fast 1~ bridges

Fast single phase bridges

VRRM (V):
45, 600, 1200

IFAV (A) (Diode):
19, 22, 27, 32, 44, 45, 59, 60, 68, 100

TC (°C) :
70, 85, 90, 100, 115

Series Details

Fast 3~ bridges

Fast Three Phase Bridges

VRRM (V):
600, 1200

IFAV (A) (Diode):
24, 30, 34, 40, 50, 56, 74, 86, 130

TC (°C) :
70, 85, 100, 120

Series Details