Fast recovery Discretes

FRED low Vf

FRED low Vf

VRRM (V):
200, 400, 600, 1000, 1200

IFAV (A) (Diode):
8, 10, 12, 14, 20, 25, 30, 60, 75, 96 more

TC (°C) :
45, 50, 60, 70, 75, 80, 85, 90, 95, 100 more

Series Details

HiperDynFRED

HiperDynFRED (series connect)

VRRM (V):
600, 1200, 1800

IFAV (A) (Diode):
15, 17, 25, 30

TC (°C) :
90, 95, 105, 135, 140

Series Details

HiperFRED extreme Fast

HiperFRED extreme Fast

VRRM (V):
200, 300, 400, 600, 1200

IFAV (A) (Diode):
6, 10, 12, 15, 30, 40, 60

TC (°C) :
75, 80, 90, 95, 100, 110, 120, 125, 130, 135 more

Series Details

HiperFRED Low Vf

HiperFRED Low Vf

VRRM (V):
200, 300, 400, 600, 1200

IFAV (A) (Diode):
6, 8, 10, 12, 15, 30, 40, 60, 75, 90 more

TC (°C) :
45, 60, 70, 75, 80, 85, 100, 105, 110, 115 more

Series Details

SONIC

SONIC

VRRM (V):
600, 1200, 1400, 1600, 1800, 3300, 4500

IFAV (A) (Diode):
5, 10, 20, 25, 30, 34, 40, 43, 50, 60

TC (°C) :
25, 30, 50, 55, 60, 65, 80, 85, 90, 95 more

Series Details