Phase Control Discrete Thyristors

PCT - Capsule Type

Phase Control Thyristors

ITAV @ Tk=55 ℃ (A):
465, 530, 616, 634, 646, 795, 882, 910, 1010, 1052 more

ITSM 10ms Half Sine Wave (A):
4500, 5250, 5700, 6300, 7000, 7700, 9200, 9450, 12100, 13200 more

I2t [Thy] (A2s):
1.02 x 10⁶, 1.05 x 10⁶, 1.13 x 10⁶, 1.24 x 10⁶, 1.26 x 10⁶, 1.50 x 10⁶, 1.53 x 10⁶, 1.82 x 10⁶, 10.12 x 10⁶, 10.2 x 10⁶ more

Series Details

PCT - Stud Type

Phase Control Thyristors

ITAV @ Tc=55 ℃ (A):
180, 335, 416

ITSM 10ms Half Sine Wave (A):
2450, 4650, 6000

I2t [Thy] (A2s):
108 x 10³, 180 x 10³, 30.0 x 10³

Series Details