Fast Thyristors Power Semiconductors

Asymmetric - Capsule Type

Asymmetric Thyristors

VDRM (V):
2400, 2800

VRRM (V):
10, 30

ITAV @ Tk=55 ℃ (A):
516, 1237

Series Details

Distributed Gate - Capsule Type

Distributed Gate Thyristors

VDRM (V):
800, 1000, 1200, 1400, 1600, 1800, 2000, 2100, 2200, 2400 more

VRRM (V):
800, 1000, 1200, 1400, 1600, 1800, 2000, 2100, 2200, 2400 more

ITAV @ Tk=55 ℃ (A):
472, 487, 577, 633, 717, 736, 809, 830, 878, 929 more

Series Details

Fast Turn Off - Capsule Type

Fast Switching Thyristors

ITAV @ Tk=55 ℃ (A):
295, 327, 366, 367, 389, 515, 848, 1007, 1110

ITSM 10ms Half Sine Wave (A):
2700, 3250, 3600, 4700, 5000, 6500, 8750, 9500, 12300

I2t [Thy] (A2s):
110 x 10³, 125 x 10³, 211 x 10³, 36.5 x 10³, 383 x 10³, 451 x 10³, 63.9 x 10³, 63.9x 10³, 64.8 x 10³, 750 x 10³

Series Details

Fast Turn Off - Stud Type

Fast Switching Thyristors

ITAV @ Tc=55 ℃ (A):
128, 240, 248, 273, 306, 311, 330, 431

ITSM 10ms Half Sine Wave (A):
1700, 2700, 3250, 3600, 4000, 4700, 5000, 6500

I2t [Thy] (A2s):
110 x 10³, 125 x 10³, 19 x 10³, 211 x 10³, 36.5 x 10³, 52.8 x 10³, 64.8 x 10³, 80 x 10³

Series Details

Pulse Power - Capsule Type

Pulse Thyristors

VDRM (V):
2500

VRRM (V):
2000

VDC [Thy] (V):
1500

Series Details