AC Switches

High efficiency AC switch up to 1200V

High efficiency AC switch up to 1200V

VRRM (V):
1200

IRMS (A):
100

TC (°C) :
110

Series Details

Standard AC Switch up to 1800V

Standard AC Switch up to 1800V

VRRM (V):
1200, 1400, 1600

IRMS (A):
66, 88, 110

TC (°C) :
95

Series Details