N-Channel Ultra Junction MOSFETs

X-Class

600V - 1000V Ultra Junction Power MOSFETs with HiPerFET™ Options

VDSS (V):
600, 650, 850, 1000

RDS(ON),max @ 25 ℃ (Ohm):
0.033, 0.038, 0.041, 0.051, 0.055, 0.065, 0.068, 0.073, 0.089, 0.105 more

ID, cont @ 25 ℃ (A):
3.5, 8, 9.5, 14, 18, 20, 24, 26, 30, 32 more

Series Details

X2-Class

600V - 700V Power MOSFETs with HiPerFET™ Options

VDSS (V):
600, 650, 700

RDS(ON),max @ 25 ℃ (Ohm):
0.013, 0.017, 0.023, 0.024, 0.03, 0.033, 0.038, 0.05, 0.052, 0.065 more

ID, cont @ 25 ℃ (A):
2, 4, 8, 12, 14, 18, 20, 22, 24, 26 more

Series Details

X3-Class

150V - 600V N-Channel Ultra Junction Power MOSFETs with HiPerFET™ Options

Current Rating (A):
78

VDSS (V):
150, 200, 250, 300, 600, 650

RDS(ON),max @ 25 ℃ (Ohm):
0.0025, 0.003, 0.0035, 0.004, 0.0045, 0.0046, 0.005, 0.0054, 0.0055, 0.0062 more

Series Details

X4-Class

135V - 200V N-Channel Ultra Junction Power MOSFETs with HiPerFET™ Options

Current Rating (A):
94, 220

VDSS (V):
135, 150, 200

RDS(ON),max @ 25 ℃ (Ohm):
0.0031, 0.0044, 0.0055, 0.0063, 0.0069, 0.0072, 0.008, 0.0085, 0.0106, 0.0115 more

Series Details