N-Channel Trench Gate MOSFETs

Gen2

40V - 175V Trench Gate Power MOSFETs with HiPerFETâ„¢ Options

VDSS (V):
40, 55, 65, 75, 100, 120, 150, 170, 175

RDS(ON),max @ 25 ℃ (Ohm):
0.001, 0.0013, 0.0015, 0.0016, 0.0018, 0.0019, 0.002, 0.0022, 0.0023, 0.0024 more

ID, cont @ 25 ℃ (A):
70, 76, 80, 90, 100, 110, 120, 130, 140, 150 more

Series Details

Gen3

60V Trench Gate Power MOSFETs with HiPerFETâ„¢ Options

VDSS (V):
60

RDS(ON),max @ 25 ℃ (Ohm):
0.0031, 0.004

ID, cont @ 25 ℃ (A):
220, 270

Series Details

Gen4

36V - 40V Trench Gate Power MOSFETs with HiPerFETâ„¢ Options

VDSS (V):
36, 40

RDS(ON),max @ 25 ℃ (Ohm):
0.00085, 0.001, 0.00125, 0.0017, 0.0019, 0.0022, 0.0024, 0.0029

ID, cont @ 25 ℃ (A):
230, 270, 340, 380, 440, 660

Series Details