N-Channel Standard MOSFETs

High Voltage

100V - 1500V N-Channel Standard Power MOSFETs

VDSS (V):
100, 200, 300, 500, 600, 800, 1000, 1100, 1200, 1500

RDS(ON),max @ 25 ℃ (Ohm):
0.02, 0.025, 0.045, 0.085, 0.17, 0.23, 0.25, 0.35, 0.4, 0.7 more

ID, cont @ 25 ℃ (A):
0.1, 0.7, 0.75, 1.5, 1.83, 2, 2.3, 2.5, 3, 4 more

Series Details

High Voltage

100V - 1500V N-Channel Standard Power MOSFETs

VDSS (V):
100, 200, 300, 500, 600, 800, 1000, 1100, 1200, 1500

RDS(ON),max @ 25 ℃ (Ohm):
0.02, 0.025, 0.045, 0.085, 0.17, 0.23, 0.25, 0.35, 0.4, 0.7 more

ID, cont @ 25 ℃ (A):
0.1, 0.7, 0.75, 1.5, 1.83, 2, 2.3, 2.5, 3, 4 more

Series Details

Polar™

100V - 1200V N-Channel Standard Power MOSFETs

VDSS (V):
100, 150, 200, 250, 300, 500, 600, 800, 900, 1000 more

RDS(ON),max @ 25 ℃ (Ohm):
0.0075, 0.008, 0.009, 0.011, 0.013, 0.015, 0.016, 0.018, 0.022, 0.024 more

ID, cont @ 25 ℃ (A):
0.1, 0.2, 0.3, 0.5, 0.6, 0.8, 1, 1.4, 2, 2.4 more

Series Details

Polar2™

500V N-Channel Standard Power MOSFETs

VDSS (V):
500

RDS(ON),max @ 25 ℃ (Ohm):
0.12, 0.145, 0.27, 0.33

ID, cont @ 25 ℃ (A):
16, 24, 42, 52

Series Details

Polar3™

2000V - 3000V N-Channel Standard Power MOSFETs

VDSS (V):
2000, 2200, 2500, 3000

RDS(ON),max @ 25 ℃ (Ohm):
4, 4.2, 5, 8, 12.5, 21, 21.5, 28, 40, 50 more

ID, cont @ 25 ℃ (A):
0.4, 0.5, 0.6, 1, 1.4, 1.6, 1.8, 2, 3, 4 more

Series Details

Very High Voltage

2500V - 4700V N-Channel Standard Power MOSFETs

VDSS (V):
2500, 4000, 4500, 4700

RDS(ON),max @ 25 ℃ (Ohm):
8.8, 20, 40, 60, 80, 450, 625

ID, cont @ 25 ℃ (A):
0.2, 0.9, 1, 1.4, 1.5, 2, 5

Series Details