Automotive Qualified MOSFETs

Ultra Junction X-Class

800V Automotive Qualified Ultra Junction X-Class Power MOSFETs

VDSS (V):
800

RDS(ON),max @ 25 ℃ (Ohm):
0.105, 0.145

ID, cont @ 25 ℃ (A):
40, 50

Series Details

Ultra Junction X2-Class

600V - 650V Automotive Qualified Ultra Junction X2-Class Power MOSFETs

VDSS (V):
600, 650

RDS(ON),max @ 25 ℃ (Ohm):
0.038, 0.052, 0.065, 0.069, 0.1, 0.145, 0.31

ID, cont @ 25 ℃ (A):
12, 22, 34, 46, 48, 60, 80

Series Details

Ultra Junction X4-Class

150V Automotive Qualified Ultra Junction X4-Class Power MOSFETs

VDSS (V):
150

RDS(ON),max @ 25 ℃ (Ohm):
0.0072, 0.0085

ID, cont @ 25 ℃ (A):
100, 130, 150

Series Details