EXtreme-Light Punch Through (XPT™) IGBTs

High Voltage

1700V - 4500V XPT™ (eXtreme-light Punch Through) IGBTs

VCES (V):
1700, 2500, 4500

Package Type:
I4-PAK, SOT-227U, TO-247, TO-247 PLUS, TO-247 PLUS-HV, TO-247HV, TO-247HVU, TO-247U, TO-263HV, TO-264I more

Samples:
No, Yes

Series Details

Planar

600V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

VCES (V):
600, 650, 900, 1200

IC @ 25 ℃ (A):
9, 15, 18, 20, 28, 30, 32, 33, 36, 38 more

VCE(sat) (V):
1.6, 1.7, 1.8, 1.85, 1.9, 1.95, 2, 2.1, 2.2, 2.3 more

Series Details

Trench

650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

VCES (V):
650, 750, 1000, 1200

IC @ 25 ℃ (A):
38, 62, 68, 70, 72, 75, 76, 80, 85, 94 more

VCE(sat) (V):
1.35, 1.7, 1.8, 1.9, 1.95, 2, 2.1, 2.2, 2.3, 2.35 more

Series Details