SMPD Packages

BiMOSFETs

3000V Surface Mount Power Device (SMPD) Packages

VCES (V):
3000

IC @ 25 ℃ (A):
26, 34, 38

VCE(sat) (V):
2.7, 3.2

Series Details

Standard

600V - 2500V Surface Mount Power Device (SMPD) Packages

Configuration:
Copack (FRED), Copack (Sonic-FRD), Phase Leg, Single

Vces (V):
1200

Ic @ 80°C (A):
23, 30, 43, 45

Series Details