Punch Through (PT) IGBTs

High-Frequency

300V - 1400V [>40 kHz] PT (Punch Through) IGBTs

VCES (V):
300, 600, 1200, 1400

IC @ 25 ℃ (A):
40, 42, 48, 56, 60, 70, 75, 78, 80, 95 more

VCE(sat) (V):
1.8, 1.85, 1.9, 2.1, 2.35, 2.5, 2.7, 3, 3.9, 4.2 more

Series Details

Low-Frequency

300V - 1200V [DC - 15 kHz] PT (Punch Through) IGBTs

VCES (V):
300, 600, 1000, 1200

IC @ 25 ℃ (A):
16, 22, 24, 34, 38, 40, 48, 50, 75, 125 more

VCE(sat) (V):
1.15, 1.25, 1.3, 1.35, 1.4, 1.45, 2, 2.05, 2.2, 2.3 more

Series Details

Mid-Frequency

300V - 1400V [15 - 40 kHz] PT (Punch Through) IGBTs

VCES (V):
300, 600, 900, 1200, 1400

IC @ 25 ℃ (A):
14, 30, 36, 40, 47, 50, 60, 64, 66, 70 more

VCE(sat) (V):
1.5, 1.6, 1.7, 1.8, 1.95, 2, 2.1, 2.7, 2.9, 3 more

Series Details