Non-Punch Through (NPT) IGBTs

High Voltage

1600V - 1700V NPT (Non-Punch Through) IGBTs

VCES (V):
1600, 1700

IC @ 25 ℃ (A):
5.5, 6, 10, 12, 16, 20, 24, 26, 32, 38 more

VCE(sat) (V):
2.5, 2.6, 3, 3.3, 3.5, 4, 5, 5.2, 6, 7

Series Details

High Voltage

1600V - 1700V NPT (Non-Punch Through) IGBTs

Package Type:
I4-PAK, SOT-227, TO-247, TO-247 PLUS, TO-247I, TO-247IU, TO-247U, TO-264, TO-268, TO-268HV more

Information Not Available

Information Not Available

Series Details

Standard

600V - 1200V NPT (Non-Punch Through) IGBTs

VCES (V):
600, 1200

IC @ 25 ℃ (A):
32, 38, 50, 60, 100, 150

VCE(sat) (V):
2.7, 2.8, 2.9, 3

Series Details

Very High Voltage

2500V - 4000V NPT (Non-Punch Through) IGBTs

VCES (V):
2500, 3000, 4000, 4500

IC @ 25 ℃ (A):
5.5, 18, 22, 23, 27, 30, 32, 36, 60, 90 more

VCE(sat) (V):
2.7, 2.9, 3, 3.1, 3.2, 3.9, 4

Series Details