Reverse Conducting IGBTs (BiMOSFETs)

High Voltage

1600V - 1700V Reverse Conducting (BiMOSFETâ„¢) IGBTs

VCES (V):
1600, 1700

IC @ 25 ℃ (A):
5.7, 7, 9, 10, 16, 20, 28, 33, 38, 40 more

VCE(sat) (V):
2.5, 2.8, 2.9, 3.1, 3.3, 3.4, 3.8, 4.9, 6, 6.2 more

Series Details

Very High Voltage

2500V - 3600V Reverse Conducting (BiMOSFETâ„¢) IGBTs

VCES (V):
2500, 3000, 3600

IC @ 25 ℃ (A):
5, 26, 28, 30, 34, 38, 40, 45, 48, 50 more

VCE(sat) (V):
2.7, 2.8, 2.9, 3, 3.2, 3.3, 3.4, 3.8

Series Details