Rectifier Diodes

DK208D

1200V 8Amp Rectifier Diode in D-Pak

Datasheet

IFRMS (A):
15

VRRM (V):
200

VFM (V):
1.6

Series Details

Dxx15L/Dxx20L/Dxx25L

Teccor® 15/20/25Amp Rectifiers

Datasheet

IFRMS (A):
15, 20, 25

VRRM (V):
200, 400, 600, 800, 1000

VFM (V):
1.6

Series Details

High Efficiency Diode up to 1200V

High Efficiency Diode up to 1200V

Status:
Active

VRRM (V):
800, 1200

TC (°C) :
105, 120, 140, 145, 150, 155

Series Details

High Voltage Diode ≥2000V

High Voltage Diode ≥2000V

Status:
Active

VRRM (V):
2200

TC (°C) :
110, 125, 140

Series Details

Rectifier - Capsule Type

Rectifier (Capsule Type) Diodes

TJ Max (°C):
150, 160, 170, 175, 180, 190

Package Type:
W1, W111, W112, W113, W117, W120, W121, W123, W2, W3 more

Avalanche rated diode:
Yes

Series Details

Rectifier - Easy Mount

Easy Mount Rectifier Diodes

VRRM (V):
1200, 1500, 2200, 2800, 3000, 3500, 3600, 4500

TJ Max (°C):
160, 175

Package Type:
WC64, WC65, WC66

Series Details

Rectifier - Stud Type

Rectifier (Stud Type) Diodes

TJ Max (°C):
150, 175, 180, 190

Package Type:
W114, W23, W24, W39

VRRM [Diode] (V):
1200, 1500, 1600, 2000, 2400, 2500, 2800, 3200

Series Details

Standard Diode

Standard Diode up to 1800V

Status:
Active

VRRM (V):
800, 1200, 1600, 1800

TC (°C) :
95, 100, 105, 110, 125, 130, 135, 140, 145, 150 more

Series Details