Three Phase Bridges Rectifiers

Three Phase Bridges

Three Phase Bridges

VRRM (V):
800, 1200, 1400, 1600, 1800, 2000, 2200

IdAV (A):
20, 25, 27, 30, 35, 40, 45, 50, 60, 70 more

TC (°C) :
80, 85, 90, 95, 100, 105, 110, 115, 120

Series Details

Three Phase Bridges Half-And Full-Controlled

Three Phase Bridges Half-And Full-Controlled

VRRM (V):
800, 1200, 1600, 1800, 2200

IdAV (A):
39, 45, 90, 110, 120, 167, 240, 450

TC (°C) :
80, 85, 90, 100

Series Details

Three Phase Bridges Plus Brake Unit

Three Phase Bridges Plus Brake Unit

VRRM (V):
1200, 1600, 2200

Vces (V):
1200, 1700

VF (V):
1.38, 1.55, 1.64, 1.68, 1.75, 1.8, 1.81, 1.9, 1.92

Series Details

Three Phase + Softstart Thyristor

Three Phase + Softstart Thyristor

VRRM (V):
1200, 1600

IdAV (A):
34, 60, 360

TC (°C) :
85, 110

Series Details