Single Phase Bridge Rectifiers

Single Phase Bridges

Single Phase Bridges

VRRM (V):
800, 1200, 1600, 1800

IdAV (A):
14, 18, 20, 25, 40, 45, 55, 60, 70, 80 more

TC (°C) :
85, 100, 105, 110, 115, 125, 130, 135

Series Details

Single Phase Bridges Half- And Full-Controlled

Single Phase Bridges Half- And Full-Controlled

VRRM (V):
800, 1200, 1400, 1600, 2800

IdAV (A):
1.2, 10, 15, 21, 32, 36, 40

TC (°C) :
85

Series Details