Battery Strap PPTCs PolySwitch Devices

VLR

  • Electrical Characteristics
    • Catalog # VLR175F
    • IHold (A) 1.75
    • ITRIP
      (A)
      4.2
    • Max Volts
      (V)
      12
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.4
    • RMIN
      (Ω)
      0.017
    • Rmax
      (Ω)
      0.031
    • R1max
      (Ω)
      0.062
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • RTYP
      (Ω)
      0.024
    • Activation Temp (Deg C) 85
    • Interrupt Current (A) 100
    • Max Operating Temp (°C) Not Applicable
    • Datasheet
    • Check Stock Order Sample
    • Catalog # VLR175LF
    • IHold (A) 1.75
    • ITRIP
      (A)
      4.2
    • Max Volts
      (V)
      12
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.4
    • RMIN
      (Ω)
      0.017
    • Rmax
      (Ω)
      0.031
    • R1max
      (Ω)
      0.062
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • RTYP
      (Ω)
      0.024
    • Activation Temp (Deg C) 85
    • Interrupt Current (A) 100
    • Max Operating Temp (°C) Not Applicable
    • Datasheet
    • Check Stock Order Sample
    • Catalog # VLR230F
    • IHold (A) 2.3
    • ITRIP
      (A)
      5
    • Max Volts
      (V)
      12
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      2.5
    • RMIN
      (Ω)
      0.012
    • Rmax
      (Ω)
      0.018
    • R1max
      (Ω)
      0.036
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • RTYP
      (Ω)
      0.015
    • Activation Temp (Deg C) 85
    • Interrupt Current (A) 100
    • Max Operating Temp (°C) Not Applicable
    • Datasheet
    • Product Specification
    • Check Stock Order Sample