Battery Strap PPTCs PolySwitch Devices

VLP

  • Electrical Characteristics
    • Catalog # VLP120UF
    • IHold (A) 1.2
    • ITRIP
      (A)
      3.6
    • Max Volts
      (V)
      16
    • IMAX
      (A)
      60
    • PDMAX
      (W)
      1.6
    • RMIN
      (Ω)
      0.039
    • Rmax
      (Ω)
      0.067
    • R1max
      (Ω)
      0.134
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • RTYP
      (Ω)
      0.053
    • Activation Temp (Deg C) 90
    • Interrupt Current (A) 60
    • Max Operating Temp (°C) Not Applicable
    • Datasheet
    • Check Stock Order Sample
    • Catalog # VLP175UAF
    • IHold (A) 1.75
    • ITRIP
      (A)
      3.9
    • Max Volts
      (V)
      16
    • IMAX
      (A)
      60
    • PDMAX
      (W)
      1.8
    • RMIN
      (Ω)
      0.023
    • Rmax
      (Ω)
      0.041
    • R1max
      (Ω)
      0.082
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • RTYP
      (Ω)
      0.032
    • Activation Temp (Deg C) 90
    • Interrupt Current (A) 60
    • Max Operating Temp (°C) Not Applicable
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # VLP220F
    • IHold (A) 2.2
    • ITRIP
      (A)
      5.3
    • Max Volts
      (V)
      16
    • IMAX
      (A)
      60
    • PDMAX
      (W)
      1.8
    • RMIN
      (Ω)
      0.017
    • Rmax
      (Ω)
      0.029
    • R1max
      (Ω)
      0.058
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • RTYP
      (Ω)
      0.023
    • Activation Temp (Deg C) 90
    • Interrupt Current (A) 60
    • Max Operating Temp (°C) Not Applicable
    • Datasheet
    • Product Specification
    • Check Stock Order Sample