Battery Strap PPTCs PolySwitch Devices

LSP

  • Electrical Characteristics
    • Catalog # LSP380
    • IHold (A) 3.8
    • ITRIP
      (A)
      8
    • Max Volts
      (V)
      16
    • IMAX
      (A)
      50
    • PDMAX
      (W)
      1.5
    • RMIN
      (Ω)
      0.013
    • Rmax
      (Ω)
      0.028
    • R1max
      (Ω)
      0.028
    • Max
      Time
      To
      Trip
      (A)
      19
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • RTYP
      (Ω)
      0.021
    • Activation Temp (Deg C) 125
    • Interrupt Current (A) 50
    • Max Operating Temp (°C) 85
    • Check Stock Order Sample