Telecom ICs

LITELINK™ - Isolated Phone Line Interface ICs

Single-chip optically isolated analog Tip/Ring phone line interface IC

Supply Voltage Range (V):
3.3 − 5

Isolation Voltage (V):
3000

Caller ID Signal Path:
Continuous, Selectable (CID=0)

Series Details

Voltage Monitor with Detectors

Information Not Available

Information Not Available

Information Not Available

Series Details

FET for LITELINK™

FET for LITELINK™ phone line interface IC

BVDSX (V):
350, 415

RDS(on) (Ω):
14

VGS(off)_min (V):
-2

Series Details

Central Office Line Card Access Switches (LCAS)

Central Office Line Card Access Switch IC (LCAS)

Number of Switches:
10

Minimum Hold Current (mA):
110 mA

Logic States:
9

Series Details

Voltage Monitors with Detectors

Tip/Ring phone line and general purpose analog signal monitor

Information Not Available

Information Not Available

Information Not Available

Series Details

SSRs and Optocouplers with Gyrator

Combination of SSR, optocoupler, rectifier bridge and 350V darlington transistor

SSR Blocking Voltage (VP):
350

SSR Load Current (mA):
120

SSR On-Resistance (Ω):
15

Series Details