Optocouplers

Linear Optocouplers

Linear Optocouplers

K1 Servo Gain (Min / Max):
0.004 / 0.03, 0.008 / 0.03

K2 Forward Gain (Min / Max):
0.004 / 0.03, 0.006 / 0.03

K3 Transfer Gain (Min / Max):
0.668 / 1.179, 0.733 / 1.072, 0.887 / 1.072

Series Details

Single Optocouplers

General purpose single optocouplers

Minimum Breakdown Voltage BVCEO (V):
30, 350

Typical Current Transfer Ratio (%):
300, 330, 1000, 5500, 8500

Maximum Saturation Voltage (V):
0.3, 0.5, 1, 1.2

Series Details

Dual Optocouplers

General purpose dual optocouplers

Minimum Breakdown Voltage BVCEO (V):
350

Typical Current Transfer Ratio (%):
5500

Maximum Saturation Voltage (V):
1.2

Series Details

SSRs and Optocouplers with Gyrator

Combination of SSR, optocoupler, rectifier bridge and 350V darlington transistor

SSR Blocking Voltage (VP):
350

SSR Load Current (mA):
120

SSR On-Resistance (Ω):
15

Series Details