Thin Film Chip Fuses

400M Series

0603 Low Resistance Fast Acting Fuse

Datasheet

VDC (V):
5

Nominal Melting I2T (A2sec):
0.00169, 0.03

Resistance
(Ω):

0.095, 0.325

Series Details

400PV Series

2410 Photovoltaic Fuse

Datasheet

Amps (A):
0.375

VDC (V):
86

Nominal Melting I2T (A2sec):
0.01

Series Details

407 Series

1206 High I²t Time Lag Fuse

Datasheet

VDC (V):
24, 32, 63

Nominal Melting I2T (A2sec):
0.142, 0.329, 0.567, 0.87, 1, 1.3, 2.26, 4.18, 5.2, 8.55 more

Resistance
(Ω):

0.009, 0.012, 0.014, 0.02, 0.025, 0.03, 0.04, 0.055, 0.1, 0.18 more

Series Details

407A

1206 High I²t Time Lag Fuse

VDC (V):
24, 32, 63

Nominal Melting I2T (A2sec):
0.142, 0.329, 0.567, 0.87, 1, 1.3, 2.26, 4.18, 5.2, 7.8 more

Resistance
(Ω):

0.009, 0.01, 0.012, 0.014, 0.016, 0.02, 0.025, 0.03, 0.04, 0.055 more

Series Details

422

2410 Fast Acting Fuse

Datasheet

Body:
Epoxy Substrate

Opening:
Fast-Acting (F)

Information Not Available

Series Details

429

1206 Very Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
24, 32, 63, 125

VAC (V):
24, 32, 63, 125

Nominal Melting I2T (A2sec):
0.0002, 0.0006, 0.001, 0.0028, 0.006, 0.017, 0.035, 0.065, 0.125, 0.15 more

Series Details

430

1206 Slo-Blo® Thin-Film Fuse

Datasheet

VDC (V):
32, 63

VAC (V):
32, 63

Nominal Melting I2T (A2sec):
0.0305, 0.144, 0.298, 0.494, 1.33

Series Details

431

0603 Very Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
32

VAC (V):
32

Nominal Melting I2T (A2sec):
0.003, 0.005, 0.0087, 0.0171, 0.021, 0.0526, 0.104, 0.175, 0.198, 0.265 more

Series Details

433

OBSOLETE - SlimLine 1206 Very Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
24, 32, 63, 125

VAC (V):
24, 32, 63, 125

Nominal Melting I2T (A2sec):
0.0004, 0.0006, 0.001, 0.0028, 0.006, 0.0131, 0.017, 0.0305, 0.035, 0.065 more

Series Details

434

OBSOLETE - SlimLine 0603 Very Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
32

VAC (V):
32

Nominal Melting I2T (A2sec):
0.003, 0.0053, 0.0087, 0.0109, 0.0171, 0.0212, 0.032, 0.0526, 0.0661, 0.104 more

Series Details

435

SlimLine Lead-Free 0402 Very Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
32

VAC (V):
32

Nominal Melting I2T (A2sec):
0.0025

Series Details

437

1206 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse

Datasheet

VDC (V):
32, 63, 125

VAC (V):
32, 63, 125

Nominal Melting I2T (A2sec):
0.003, 0.01, 0.018, 0.064, 0.1, 0.1117, 0.158, 0.2469, 0.2842, 0.3886 more

Series Details

438

0603 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse

Datasheet

VDC (V):
24, 32, 63

VAC (V):
32

Nominal Melting I2T (A2sec):
0.0017, 0.0041, 0.01, 0.0281, 0.051, 0.0593, 0.0902, 0.144, 0.149, 0.1977 more

Series Details

438GT

438GT Series 0603 Fast Acting Fuse

Datasheet

VDC (V):
24, 32

Nominal Melting I2T (A2sec):
0.181, 0.24, 0.439, 0.647, 0.739, 0.747, 1.444

Resistance
(Ω):

0.0086, 0.0127, 0.0164, 0.021, 0.0264, 0.0364, 0.049

Series Details

440

Ceramic Base 1206-Size High I2t SMD Fuse

Datasheet

VDC (V):
32, 50, 63, 125

VAC (V):
32, 50, 63, 125

Nominal Melting I2T (A2sec):
0.00649, 0.01455, 0.02642, 0.09312, 0.21054, 0.3312, 0.402, 0.4326, 0.50652, 0.8191 more

Series Details

441

0603 Size Surface Mount Ceramic Fuse

Datasheet

VDC (V):
32

Nominal Melting I2T (A2sec):
0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049

Resistance
(Ω):

0.0056, 0.0073, 0.0097, 0.0117, 0.0158, 0.02, 0.0302

Series Details

466 Series

SlimLine Lead-Free Halogen-Free 1206 Very Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
32, 63, 125

VAC (V):
32, 63, 125

Nominal Melting I2T (A2sec):
0.00055, 0.00064, 0.0022, 0.0045, 0.006, 0.0276, 0.0423, 0.064, 0.1103, 0.1835 more

Series Details

467 Series

SlimLine Lead-Free 0603 Very Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
32

VAC (V):
32

Nominal Melting I2T (A2sec):
0.0014, 0.0035, 0.0087, 0.0171, 0.0212, 0.0518, 0.0766, 0.0903, 0.1891, 0.2066 more

Series Details

468

Lead-Free SlimLine 1206 Slo-Blo® Fuse

Datasheet

VDC (V):
32, 63

VAC (V):
32, 63

Nominal Melting I2T (A2sec):
0.031, 0.127, 0.288, 0.506, 1.011, 1.27

Series Details

469

1206 Size Slo-Blo® Surface Mount Ceramic Fuse

Datasheet

VDC (V):
24, 32

Nominal Melting I2T (A2sec):
3.56, 5.62, 9.41, 14.4, 23.72

Resistance
(Ω):

0.016, 0.02, 0.026, 0.033, 0.052

Series Details

470

Thin Film Fast-Acting Subminiature Surface Mount Fuse

Datasheet

VDC (V):
125

VAC (V):
125

Nominal Melting I2T (A2sec):
0.02874, 0.14785, 0.30269, 0.4597, 0.75625

Series Details

493

Thin Film Chip Fuses

VDC (V):
24, 32, 63

VAC (V):
24, 32, 63

Opening:
Very Fast-Acting (FF)

Series Details

494

SlimLine Lead-Free 0603 Fast-Acting Thin-Film Fuse

Datasheet

VDC (V):
32

VAC (V):
32

Nominal Melting I2T (A2sec):
0.0014, 0.0035, 0.0087, 0.0171, 0.0212, 0.0518, 0.0766, 0.0903, 0.1891, 0.2066 more

Series Details

501

SlimLine Lead-free, Halogen-free, High Current, High Temp. Very Fast-Acting Ceramic Fuse

Datasheet

VDC (V):
32

Nominal Melting I2T (A2sec):
10.385, 20.341, 39.7, 86.36

Resistance
(Ω):

0.00194, 0.0025, 0.00311, 0.00362

Series Details