Solar Fuses

SPNH

Solar Fuse

Amps (A):
50, 63, 80, 100, 125, 160, 200, 250, 315, 350 more

Interrupting Rating:
30 kA, 50 kA

Opening:
Fast-Acting (F)

Series Details

SPF

1000 V dc Solar String Fuse

Amps (A):
1, 2, 3, 3.5, 4, 5, 6, 8, 10, 12 more

Interrupting Rating:
20 kA, 50 kA

Opening:
Fast-Acting (F)

Series Details

SPFS

1000 VDC Solar String Silver Plated Fuse

Datasheet

Amps (A):
1, 2, 3, 3.5, 4, 5, 6, 8, 10, 12 more

Interrupting Rating:
20 kA, 50 kA

Opening:
Fast-Acting (F)

Series Details

SPFI

1000 Vdc - In-Line Solar Fuse

Amps (A):
2, 2.5, 3, 3.5, 4, 5, 6, 8, 10, 12 more

Interrupting Rating:
20 kA

Opening:
Fast-Acting (F)

Series Details

SPFJ

1000 VDC Fuse - Class J Case Size - gPV

Amps (A):
70, 80, 90, 100, 125, 160, 200, 250, 300, 350 more

Interrupting Rating:
10 kA, 20 kA

Opening:
Fast-Acting (F)

Series Details

SPFR

1000 VDC Solar Fuse - UL Class R Size

Opening:
Fast-Acting (F)

Information Not Available

Information Not Available

Series Details

SPXV

1500 Vdc - Solar Fuses

Amps (A):
1, 2, 2.25, 2.5, 3, 3.5, 4, 4.5, 5, 6, 8, 10, 12, 15, 16, 20, 25, 30, 32, 35 more

Interrupting Rating:
30 kA, 50 kA

Opening:
Fast-Acting (F)

Series Details

SPXVS

1500 Vdc Solar Fuse

Amps (A):
1, 2, 2.25, 2.5, 3, 3.5, 4, 5, 6, 8 more

Interrupting Rating:
30 kA

Opening:
Fast-Acting (F)

Series Details

SPXI

1500 Vdc - In-Line Solar Fuses

Amps (A):
1, 2, 2.25, 2.5, 3, 3.5, 4, 4.5, 5, 6, 8, 10, 12, 15, 16, 20, 25, 30, 32, 35 more

Interrupting Rating:
30 kA, 50 kA

Opening:
Fast-Acting (F)

Series Details

SPXC

1500 Vdc Solar Fuse

Amps (A):
1, 2, 2.25, 2.5, 3, 3.5, 4

Interrupting Rating:
50 kA

Opening:
Fast-Acting (F)

Series Details

SPXC S

1500 Vdc Solar Fuse

Amps (A):
1, 2, 2.25, 2.5, 3, 3.5, 4

Interrupting Rating:
50 kA

Opening:
Fast-Acting (F)

Series Details