Lift Truck Fuses

HAZGARD Series

48 V Lift Truck Fuses

Amps (A):
35, 50, 60, 90, 100, 125, 150, 200, 250, 300 more

Interrupting Rating:
2.5 kA @ 48 Vdc

Opening:
Fast-Acting (F)

Series Details

CNN Series

48V Stud Mounted Lift Truck Fuse

Amps (A):
10, 35, 40, 50, 60, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 500 more

Interrupting Rating:
2.5 kA @ 48 Vdc, 2.5 kA @ 75 Vac

Opening:
Very Fast-Acting

Series Details

CNNE Series

80V Stud Mounted Lift Truck Fuse

Amps (A):
35, 40, 50, 60, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 500, 600 more

Opening:
Very Fast-Acting (FF)

Amp Code (part number):
35, 40, 50, 60, 80, 90, 100, 125, 150, 175 more

Series Details

CNL Series

32V Stud Mounted Lift Truck Fuse

Amps (A):
35, 40, 50, 60, 80, 100, 125, 130, 150, 175 more

Interrupting Rating:
2.5 kA @ 32 Vdc

Opening:
Fast-Acting

Series Details

CBO Series

Fast-Acting Stud Mounted Lift Truck Fuse

Amps (A):
12, 20, 30, 35, 40, 50, 60, 70, 75, 80 more

Interrupting Rating:
10 kA @ 32 Vdc

Opening:
Fast-Acting (F)

Series Details

CCK Series

Time-Delay Stud Mounted Lift Truck Fuse

Amps (A):
1, 2, 10, 15, 20, 25, 30, 35, 40, 50, 60, 70, 75, 80, 100, 120, 140, 150, 160, 175 more

Interrupting Rating:
10 kA @ 125 Vdc

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details

CCL Series

Time-Delay Stud Mounted Lift Truck Fuse

Amps (A):
30, 35, 40, 50, 60, 80, 100, 120

Interrupting Rating:
10 kA @ 125 Vdc

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details