French Cylindrical Fuses

CY

French Cylindrical Type Fuses

Amps (A):
0.5, 1, 2, 4, 6, 8, 10, 12, 16, 20 more

Interrupting Rating:
120 kA @ 400 Vac, 120 kA @ 500 Vac, 80 kA @ 690 Vac

Opening:
Fast-Acting (F), Slo-Blo/Time Lag (T)/Time Delay

Series Details