Class T Fuses

JLLS

UL Class T Fast-Acting Fuse

Amps (A):
1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

Interrupting Rating:
20 kA @ 300 Vdc, 200 kA @ 300 Vac

Opening:
Fast-Acting (F)

Series Details

JLLN

UL Class T Fast-Acting Fuse

Amps (A):
1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

Interrupting Rating:
20 kA @ 125 Vdc, 20 kA @ 160 Vdc, 50 kA @ 160 Vdc

Opening:
Fast-Acting (F)

Series Details