PICO® Fuses - Axial Radial Thru Hole Fuses

251

PICO® II Very Fast-Acting Subminiature Axial leaded fuse

Datasheet

VAC (V):
32, 125

VDC (V):
32, 125

Vibration:
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

Series Details

263

PICO® II 250 Volt Very Fast-Acting Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
250

Vibration:
MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

Nominal Melting I2T (A2sec):
0.000192, 0.00251, 0.0165, 0.0411, 0.0444, 0.084, 0.087, 0.216, 0.74, 1.197 more

Series Details

275

PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
32, 125

VDC (V):
32, 125

Vibration:
MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)

Series Details

276

PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
32, 125

VDC (V):
32, 125

Resistance
(Ω):

0.006, 0.01, 0.014, 0.022, 0.0275, 0.035999998, 0.041999999, 0.055, 0.081, 0.126000002 more

Series Details

316

PICO® II Very Fast-Acting Subminiature Axial leaded fuse for CCC

Datasheet

Information Not Available

Information Not Available

Information Not Available

Series Details

471

PICO® II Time Lag Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
125

VDC (V):
125

Vibration:
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak), MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

Series Details

472

PICO® II Time-Lag Subminiature Axial leaded fuse

Datasheet

VAC (V):
125

VDC (V):
125

Vibration:
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

Series Details

473

PICO® II Slo-Blo Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
125

VDC (V):
125

Vibration:
MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

Series Details

PICO II 521 Series

PICO II 521 Series Very Fast Acting Fuse

Datasheet

Amps (A):
2

Vibration:
MIL-STD-202 Method 204 10-2000-10 Hz vibration traversed in 20 minutes with 5g peak for 12 cycles in 3 planes

Nominal Melting I2T (A2sec):
0.405

Series Details

253

PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
32, 125

VDC (V):
32, 125

Nominal Melting I2T (A2sec):
0.000113, 0.00174, 0.0116, 0.0296, 0.0598, 0.153, 0.256, 0.405, 0.587, 1.19 more

Series Details

265

PICO® High-Reliability Very Fast-Acting Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
125

VDC (V):
125

Resistance
(Ω):

0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17, 0.28, 0.42 more

Series Details

266

PICO® High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

Datasheet

VAC (V):
125

VDC (V):
125

Resistance
(Ω):

0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

Series Details

267

FM08 Very Fast-Acting Military Fuses (commercial equivalent - 265 Series)

Datasheet

VAC (V):
32, 125

VDC (V):
32, 125

Resistance
(Ω):

0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

Series Details

277

FM04 Very Fast-Acting Military Fuses (commercial equivalent - 275 Series)

VAC (V):
32, 125

VDC (V):
32, 125

Opening:
Very Fast-Acting (FF)

Series Details