Unsealed Power Distribution Modules (PDM)

ATO Power Distribution Fuse Block with Cover

  • Product Literature
    • Specifications
      • Catalog # 880065
      • Fuse Type ATO
      • Input Terminals M8 Stud
      • Output Terminals #8-32 Screws with captive star lock washer
      • Current Rating (Continuous) in Amps 100
      • Number of Cavities 12 ATO FUSE
      • Dimensions 124 mm
      • Mounting Method Bolt Down
      • Order Sample
      • Catalog # 880066
      • Fuse Type ATO
      • Input Terminals M8 Stud
      • Output Terminals #8-32 Screws with captive star lock washer
      • Current Rating (Continuous) in Amps 100
      • Number of Cavities 12 ATO FUSE
      • Dimensions 164 mm
      • Mounting Method Bolt Down
      • Order Sample