FlexMod Electronic Modules

FlexMod Trailer Light Timers

  • Specifications
    • Catalog # 48636
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 32
    • Ingress Protection IP67
    • Housing Blue Thermoplastic
    • Agency Approval - Humidity 0 to 90% RH
    • Agency Approval - Shock SAE J1455
    • Agency Approval - Vibration 10-500 Hz
    • Catalog # 48636-01
    • Details 10 A
    • Agency Approval - Humidity 0 to 90% RH