Arc Flash Detection

PGR-8800

  • Product Literature
    • Electrical Characteristics
      • Catalog # PGR-8800-00
      • Supply
        Voltage
        VAC
        120 / 240
      • Supply
        Voltage
        VDC
        12 - 48 / 120 / 240
      • Relay Contacts Config 3 Form C (N.O./N.C.); 1 Form A (N.O.)
      • IEEE Device Numbers 50 - AFD
      • Relay
        Contact
        Operating
        Fail-safe / Non Fail-safe
      • Dimensions 5.2 H x 7.9 W x 2.2 D in.
      • Weight (lbs/g) 0.6 Kg
      • Auto Manual Reset Latching
      • Digital Inputs 6
      • Frequency 50; 60; ASD
      • Reset Type Front-panel switch/Two Remote Contacts
      • System type Solidly Grounded AC; Resistance Grounded AC; Ungrounded AC
      • Test Button Front-panel switch; Two remote contacts
      • Datasheet
      • Order Sample